IESNA:LM-63-2002
[TEST]P939990
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19093
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1741.7 1730.7 1707.9 1688.1 1683.1 1685.1 1691.1 1702 1711.9 1714.9
1715.9 1730.7 1761.5 1812.1 1896.5 2015.6 2160.5 2335.1 2558.4 2824.4
3126.1 3495.2 3942.8 4451.9 4999.7 5588.2 6152.9 6415.9 6030.8 4660.3
2535.6 715.5 219.3 130 74.4 30.8 0
1741.7 1735.7 1711.9 1692 1687.1 1688.1 1694 1704.9 1713.9 1716.9
1718.8 1734.7 1764.5 1818.1 1900.5 2020.5 2167.4 2343.1 2572.3 2838.3
3149.9 3530 3995.4 4493.6 5051.3 5654.7 6207.5 6445.7 5970.3 4556.1
2417.5 670.9 212.4 119.1 69.5 27.8 0
1741.7 1733.7 1710.9 1690.1 1681.1 1682.1 1685.1 1691.1 1695 1699
1704.9 1721.8 1753.6 1804.2 1887.5 1997.7 2138.6 2305.4 2520.7 2783.7
3112.2 3523 4005.3 4541.2 5097 5686.5 6243.2 6533 6180.7 4921.3
2921.6 1077.7 287.8 142.9 84.4 32.7 0
1741.7 1729.8 1707.9 1685.1 1673.2 1670.2 1672.2 1673.2 1673.2 1680.1
1690.1 1708.9 1740.7 1790.3 1861.7 1966.9 2106.9 2277.6 2492.9 2754.9
3110.2 3534.9 4076.8 4687.1 5312.3 5925.6 6498.3 6821.8 6643.1 5712.3
3922 1897.5 571.6 208.4 101.2 31.8 0
1741.7 1729.8 1708.9 1685.1 1670.2 1667.2 1669.2 1669.2 1669.2 1677.2
1695 1711.9 1738.7 1781.4 1845.9 1943.1 2084 2259.7 2476 2751.9
3116.1 3601.4 4227.6 4969 5731.1 6413.9 6964.7 7314 7355.7 6879.3
5486 3299.7 1401.3 357.3 120.1 27.8 0
1741.7 1726.8 1705.9 1682.1 1666.2 1663.3 1666.2 1670.2 1670.2 1678.2
1697 1710.9 1731.7 1777.4 1845.9 1943.1 2080.1 2259.7 2480 2770.8
3150.9 3672.9 4373.5 5228 6095.3 6848.6 7400.3 7811.2 8063.3 7902.5
6849.6 4809.2 2303.4 723.5 153.8 35.7 0
1741.7 1729.8 1707.9 1683.1 1667.2 1663.3 1665.3 1669.2 1669.2 1677.2
1695 1713.9 1740.7 1784.3 1851.8 1951.1 2090 2264.7 2483 2758.9
3123.1 3609.4 4238.6 4969 5723.2 6420.8 6996.4 7397.4 7451 6927
5612 3426.8 1346.7 347.3 100.2 26.8 0
1741.7 1731.7 1710.9 1686.1 1670.2 1666.2 1669.2 1672.2 1675.2 1683.1
1696 1716.9 1750.6 1801.2 1873.7 1973.9 2115.8 2288.5 2503.8 2773.8
3131 3581.6 4126.4 4720.9 5329.2 5943.5 6526 6852.5 6629.2 5756.9
4034.1 1939.2 578.6 217.3 103.2 31.8 0
1741.7 1734.7 1712.9 1689.1 1676.2 1674.2 1678.2 1686.1 1693 1700
1708.9 1726.8 1761.5 1816.1 1897.5 2009.6 2149.5 2319.2 2531.6 2788.7
3114.2 3518.1 3991.4 4508.5 5048.4 5631.9 6205.5 6494.3 6190.6 5148.6
3253.1 1278.2 366.2 174.7 93.3 37.7 0
1741.7 1736.7 1713.9 1690.1 1679.1 1678.2 1685.1 1699 1710.9 1717.8
1724.8 1742.7 1775.4 1831 1916.3 2036.4 2183.3 2360.9 2579.3 2843.2
3148.9 3529 3966.6 4457.9 4979.9 5558.4 6109.2 6325.6 5916.7 4592.8
2516.7 758.2 231.2 117.1 62.5 24.8 0
1741.7 1735.7 1713.9 1690.1 1679.1 1679.1 1686.1 1699 1711.9 1717.8
1723.8 1738.7 1772.4 1825 1909.4 2026.5 2172.4 2357.9 2577.3 2827.4
3128.1 3492.3 3927.9 4422.1 4920.3 5498.9 6061.6 6327.6 5982.2 4730.8
2680.5 842.5 244.1 127 65.5 22.8 0
